JAJSOB1A November 2022 – December 2023 TPSM63610
PRODUCTION DATA
With an input operating voltage from 3 V to 36 V and rated output current up to 10 A, the TPSM63610 family of synchronous buck power modules provides flexibility, scalability and optimized design size for a range of applications. These devices enable DC/DC designs with high density, low EMI and increased flexibility. Available EMI mitigation features include dual-random spread spectrum (DRSS), RBOOT-configured switch-node slew rate control, and integrated input bypass capacitors.
DC/DC MODULE | RATED IOUT | PACKAGE | DIMENSIONS | FEATURES | EMI MITIGATION |
---|---|---|---|---|---|
TPSM63610 | 8 A | B3QFN (22) | 6.5 mm × 7.5 mm × 4 mm | RT adjustable FSW, external synchronization,MODE adjustable (PFM/FPWM) | DRSS, RBOOT, integrated input, VCC and BOOT capacitors |
TPSM63608 | 6 A |
For development support see the following: