JAJSOB1A November 2022 – December 2023 TPSM63610
PRODUCTION DATA
The TPSM63610 synchronous buck module requires only a few external components to convert from a wide range of supply voltages to an output voltage at an output current up to 8 A. To expedite and streamline the process of designing a TPSM63610-based regulator, a comprehensive TPSM63610 quickstart calculator tool is available by download to assist the system designer with component selection for a given application.