JAJSGB4A September 2018 – December 2018 TVS2701
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Maximum Surge | IEC 61000-4-5 Current (8/20 µs), TA < 125°C | ±27 | A | |
IEC 61000-4-5 Power (8/20 µs) | 950 | W | ||
IEC 61643-321 Current (10/1000 µs) | ±3.5 | A | ||
IEC 61643-321 Power (10/1000 µs) | 120 | W | ||
EFT | IEC 61000-4-4 EFT Protection | ±80 | A | |
IBR | DC Current | 25 | mA | |
TA | Ambient Operating Temperature | -40 | 125 | °C |
Tstg | Storage Temperature | -65 | 150 | °C |