JAJSGB4A September 2018 – December 2018 TVS2701
PRODUCTION DATA.
DEVICE | Vrwm | Vclamp at Ipp | Ipp (8/20 µs) | Leakage at Vrwm | POLARITY | Package |
---|---|---|---|---|---|---|
TVS0500 | 5 | 9.2 V | 43 A | 0.07 nA | Unidirectional | DRV (SON-6) |
TVS0701 | 7 | 11 V | 30 A | 0.25 nA | Bidirectional | DRB (SON-8) |
TVS1400 | 14 | 18.6 V | 43 A | 2 nA | Unidirectional | DRV (SON-6) |
TVS1401 | 14 | 20.5 V | 30 A | 1.1 nA | Bidirectional | DRB (SON-8) |
TVS1800 | 18 | 22.8 V | 40 A | 0.3 nA | Unidirectional | DRV (SON-6) |
TVS1801 | 18 | 27.4 V | 30 A | 0.4 nA | Bidirectional | DRB (SON-8) |
TVS2200 | 22 | 27.7 V | 40 A | 3.2 nA | Unidirectional | DRV (SON-6) |
TVS2201 | 22 | 29.6 V | 30 A | 2 nA | Bidirectional | DRB (SON-8) |
TVS2700 | 27 | 32.5 V | 40 A | 1.7 nA | Unidirectional | DRV (SON-6) |
TVS2701 | 27 | 34 V | 27 A | 0.8 nA | Bidirectional | DRB (SON-8) |
TVS3300 | 33 | 38 V | 35 A | 19 nA | Unidirectional | DRV (SON-6), YZF (WCSP) |
TVS3301 | 33 | 40 V | 27 A | 2.5 nA | Bidirectional | DRB (SON-8) |