JAJSRB6 September 2023 TXH0137D-Q1
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PTXH0137DQPWRQ1 | TSSOP | PW | 16 | 2000 | 330 | 12 | 6.9 | 5.6 | 1.6 | 8 | 9.2 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PTXH0137DQPWRQ1 | TSSOP | PW | 16 | 2000 | 366 | 364 | 50 |