DLPU020E july 2014 – april 2023 DLP2010 , DLP3010 , DLPC3430 , DLPC3432 , DLPC3433 , DLPC3435 , DLPC3438
Table 3-57 describes the write parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
7-2 | Reserved |
1-0 | Mirror Lock State Selection 0h = Reserved 1h = DMD Interface Lock 2h = DMD Interface Unlock 3h = DMD Interface Unlock, Delay 100ms, DMD Interface Lock |
This command is only used in factory to prevent DMD damage.