DLPU020E july 2014 – april 2023 DLP2010 , DLP3010 , DLPC3430 , DLPC3432 , DLPC3433 , DLPC3435 , DLPC3438
Table 3-68 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Maximum red LED current (LSByte) |
Byte 2 | Maximum red LED current (MSByte) |
Byte 3 | Maximum green LED current (LSByte) |
Byte 4 | Maximum green LED current (MSByte) |
Byte 5 | Maximum blue LED current (LSByte) |
Byte 6 | Maximum blue LED current (MSByte) |
See the Write RGB LED Current (54h) for a detailed description of the return parameters.
Unused most significant bits are set to 0.