DLPU020E july 2014 – april 2023 DLP2010 , DLP3010 , DLPC3430 , DLPC3432 , DLPC3433 , DLPC3435 , DLPC3438
Table 3-89 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | See Table 3-90 |
Byte 2 | Optical throw ratio (LSByte) |
Byte 3 | Optical throw ratio (MSByte) |
Byte 4 | Optical DMD offset (LSByte) |
Byte 5 | Optical DMD offset (MSByte) |
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7:1) | Reserved |
b(0) | Keystone correction enable:
|