DLPU078A july   2019  – may 2023 DLP230NP , DLPC3436

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 System Overview
    2. 1.2 Software Overview
      1. 1.2.1 I2C Overview
      2. 1.2.2 I2C Transactions
      3. 1.2.3 Data Flow Control
    3. 1.3 Related Documentation
  5. 2System Initialization
    1. 2.1 Boot ROM
    2. 2.2 Device Startup
  6. 3I2C Commands
    1. 3.1 General Operation Commands
      1. 3.1.1  Write Idle Mode Select (03h)
        1. 3.1.1.1 Write Parameters
      2. 3.1.2  Read Idle Mode Select (04h)
        1. 3.1.2.1 Read Parameters
        2. 3.1.2.2 Return Parameters
      3. 3.1.3  Write Input Source Select (05h)
        1. 3.1.3.1 Write Parameters
      4. 3.1.4  Read Input Source Select (06h)
        1. 3.1.4.1 Read Parameters
        2. 3.1.4.2 Return Parameters
      5. 3.1.5  Write Splash Screen Select (0Dh)
        1. 3.1.5.1 Write Parameters
      6. 3.1.6  Read Splash Screen Select (0Eh)
        1. 3.1.6.1 Read Parameters
        2. 3.1.6.2 Return Parameters
      7. 3.1.7  Read Splash Screen Header (0Fh)
        1. 3.1.7.1 Read Parameters
        2. 3.1.7.2 Return Parameters
      8. 3.1.8  Write Display Image Orientation (14h)
        1. 3.1.8.1 Write Parameters
      9. 3.1.9  Read Display Image Orientation (15h)
        1. 3.1.9.1 Read Parameters
        2. 3.1.9.2 Return Parameters
      10. 3.1.10 Write Display Image Curtain (16h)
        1. 3.1.10.1 Write Parameters
      11. 3.1.11 Read Display Image Curtain (17h)
        1. 3.1.11.1 Read Parameters
        2. 3.1.11.2 Return Parameters
      12. 3.1.12 Write Image Freeze (1Ah)
        1. 3.1.12.1 Write Parameters
        2. 3.1.12.2 Use of Image Freeze to Reduce On-Screen Artifacts
      13. 3.1.13 Read Image Freeze (1Bh)
        1. 3.1.13.1 Read Parameters
        2. 3.1.13.2 Return Parameters
      14. 3.1.14 Write 3-D Control (20h)
        1.       Write Parameters
      15. 3.1.15 Read 3-D Control (21h)
        1. 3.1.15.1 Read Parameters
        2.       Return Parameters
      16. 3.1.16 Write Look Select (22h)
        1. 3.1.16.1 Write Parameters
      17. 3.1.17 Read Look Select (23h)
        1. 3.1.17.1 Read Parameters
        2. 3.1.17.2 Return Parameters
      18. 3.1.18 Read Sequence Header Attributes (26h)
        1. 3.1.18.1 Read Parameters
        2. 3.1.18.2 Return Parameters
      19. 3.1.19 Write Degamma/CMT Select (27h)
        1. 3.1.19.1 Write Parameters
      20. 3.1.20 Read Degamma/CMT Select (28h)
        1. 3.1.20.1 Read Parameters
        2. 3.1.20.2 Return Parameters
      21. 3.1.21 Write CCA Select (29h)
        1. 3.1.21.1 Write Parameters
      22. 3.1.22 Read CCA Select (2Ah)
        1. 3.1.22.1 Read Parameters
        2. 3.1.22.2 Return Parameters
      23. 3.1.23 Read DMD Sequencer Sync Mode (2Ch)
        1. 3.1.23.1 Read Parameters
        2. 3.1.23.2 Return Parameters
      24. 3.1.24 Write Execute Flash Batch File (2Dh)
        1. 3.1.24.1 Write Parameters
      25. 3.1.25 Write 3-D Reference (30h)
        1. 3.1.25.1 Write Parameters
      26. 3.1.26 Write Mirrors Lock Command (39h)
        1. 3.1.26.1 Write Parameters
      27. 3.1.27 Read Mirrors Lock Command (3Ah)
        1. 3.1.27.1 Read Parameters
        2. 3.1.27.2 Return Parameters
      28. 3.1.28 Write FPD Link Pixel Map Mode (4Bh)
        1.       Write Parameters
      29. 3.1.29 Read FPD Link Pixel Map Mode (4Ch)
        1. 3.1.29.1 Read Parameters
        2.       Return Parameters
      30. 3.1.30 Write FPGA Input Video Chroma Processing Select (4Dh)
        1.       Write Parameters
      31. 3.1.31 Read FPGA Input Video Chroma Processing Select (4Eh)
        1. 3.1.31.1 Read Parameters
        2.       Return Parameters
    2. 3.2 Illumination Control Commands
      1. 3.2.1  Write LED Output Control Method (50h)
        1. 3.2.1.1 Write Parameters
      2. 3.2.2  Read LED Output Control Method (51h)
        1. 3.2.2.1 Read Parameters
        2. 3.2.2.2 Return Parameters
      3. 3.2.3  Write RGB LED Enable (52h)
        1. 3.2.3.1 Write Parameters
      4. 3.2.4  Read RGB LED Enable (53h)
        1. 3.2.4.1 Read Parameters
        2. 3.2.4.2 Return Parameters
      5. 3.2.5  Write RGB LED Current (54h)
        1. 3.2.5.1 Write Parameters
      6. 3.2.6  Read RGB LED Current (55h)
        1. 3.2.6.1 Read Parameters
        2. 3.2.6.2 Return Parameters
      7. 3.2.7  Read CAIC LED Max Available Power (57h)
        1. 3.2.7.1 Read Parameters
        2. 3.2.7.2 Return Parameters
      8. 3.2.8  Write RGB LED Max Current (5Ch)
        1. 3.2.8.1 Write Parameters
      9. 3.2.9  Read RGB LED Max Current (5Dh)
        1. 3.2.9.1 Read Parameters
        2. 3.2.9.2 Return Parameters
      10. 3.2.10 Read CAIC RGB LED Current (5Fh)
        1. 3.2.10.1 Read Parameters
        2. 3.2.10.2 Return Parameters
      11. 3.2.11 Write XPR FPGA Input Image Size (60h)
        1.       Write Parameters
      12. 3.2.12 Read XPR FPGA Input Image Size (61h)
        1. 3.2.12.1 Read Parameters
        2. 3.2.12.2 Return Parameters
      13. 3.2.13 Read XPR FPGA Version (64h)
        1. 3.2.13.1 Read Parameters
        2.       Return Parameters
      14. 3.2.14 Write XPR FPGA Test Pattern Select (67h)
        1.       Write Parameters
      15. 3.2.15 Read XPR FPGA Test Pattern Select (68h)
        1. 3.2.15.1 Read Parameters
        2.       Return Parameters
      16. 3.2.16 Write XPR FPGA Parallel Video Control (6Bh)
        1.       Write Parameters
      17. 3.2.17 Read XPR FPGA Parallel Video Control (6Ch)
        1. 3.2.17.1 Read Parameters
        2.       Return Parameters
      18. 3.2.18 Write XPR FPGA Video Format Select (6Dh)
        1.       Write Parameters
      19. 3.2.19 Read XPR FPGA Video Format Select (6Eh)
        1. 3.2.19.1 Read Parameters
        2.       Return Parameters
      20. 3.2.20 Read XPR FPGA Status (6Fh)
        1. 3.2.20.1 Read Parameters
        2.       Return Parameters
      21. 3.2.21 Write Actuator Latency (70h)
        1. 3.2.21.1 Write Parameters
      22. 3.2.22 Read Actuator Latency (71h)
        1. 3.2.22.1 Read Parameters
        2.       Return Parameters
      23. 3.2.23 Write Actuator Gain (72h)
        1.       Write Parameters
      24. 3.2.24 Read Actuator Gain (73h)
        1. 3.2.24.1 Read Parameters
        2.       Return Parameters
      25. 3.2.25 Write Segment Length (74h)
        1.       Write Parameters
      26. 3.2.26 Read Segment Length (75h)
        1. 3.2.26.1 Read Parameters
        2. 3.2.26.2 Return Parameters
      27. 3.2.27 Write Manual Actuator Sync Delay (76h)
        1. 3.2.27.1 Write Parameters
      28. 3.2.28 Read Manual Actuator Sync Delay (77h)
        1. 3.2.28.1 Read Parameters
        2. 3.2.28.2 Return Parameters
      29. 3.2.29 Write Manual Actuator Offset (78h)
        1. 3.2.29.1 Write Parameters
      30. 3.2.30 Read Manual Actuator Offset (79h)
        1. 3.2.30.1 Read Parameters
        2. 3.2.30.2 Return Parameters
    3. 3.3 Image Processing Control Commands
      1. 3.3.1 Write Local Area Brightness Boost Control (80h)
        1. 3.3.1.1 Write Parameters
      2. 3.3.2 Read Local Area Brightness Boost Control (81h)
        1. 3.3.2.1 Read Parameters
        2. 3.3.2.2 Return Parameters
      3. 3.3.3 Write CAIC Image Processing Control (84h)
        1. 3.3.3.1 Write Parameters
      4. 3.3.4 Read CAIC Image Processing Control (85h)
        1. 3.3.4.1 Read Parameters
        2. 3.3.4.2 Return Parameters
      5. 3.3.5 Write Color Coordinate Adjustment Control (86h)
        1. 3.3.5.1 Write Parameters
      6. 3.3.6 Read Color Coordinate Adjustment Control (87h)
        1. 3.3.6.1 Read Parameters
        2. 3.3.6.2 Return Parameters
      7. 3.3.7 Write Keystone Correction Control (88h)
        1. 3.3.7.1 Write Parameters
      8. 3.3.8 Read Keystone Correction Control (89h)
        1. 3.3.8.1 Read Parameters
        2. 3.3.8.2 Return Parameters
    4. 3.4 General Setup Commands
      1. 3.4.1  Write Actuator Number of Segments (A0h)
        1. 3.4.1.1 Write Parameters
      2. 3.4.2  Read Actuator Number of Segments (A1h)
        1. 3.4.2.1 Read Parameters
        2. 3.4.2.2 Return Parameters
      3. 3.4.3  Write Actuator Configuration Select (A2h)
        1. 3.4.3.1 Write Parameters
      4. 3.4.4  Read Actuator Configuration Select (A3h)
        1. 3.4.4.1 Read Parameters
        2. 3.4.4.2 Return Parameters
      5. 3.4.5  Write Actuator Fixed Level Value (A4h)
        1. 3.4.5.1 Write Parameters
      6. 3.4.6  Read Actuator Fixed Level Value (A5h)
        1. 3.4.6.1 Read Parameters
        2. 3.4.6.2 Return Parameters
      7. 3.4.7  Write Actuator Period Stretch Value (A6h)
        1. 3.4.7.1 Write Parameters
      8. 3.4.8  Read Actuator Period Stretch Value (A7h)
        1. 3.4.8.1 Read Parameters
        2. 3.4.8.2 Return Parameters
      9. 3.4.9  Write Actuator Reference Value (A8h)
        1. 3.4.9.1 Write Parameters
      10. 3.4.10 Read Actuator Reference Value (A9h)
        1. 3.4.10.1 Read Parameters
        2. 3.4.10.2 Return Parameters
      11. 3.4.11 Write Actuator Output Select (AAh)
        1. 3.4.11.1 Write Parameters
      12. 3.4.12 Read Actuator Output Select (ABh)
        1. 3.4.12.1 Read Parameters
        2. 3.4.12.2 Return Parameters
      13. 3.4.13 Write Actuator Edge Table Address Mode (ACh)
        1. 3.4.13.1 Write Parameters
      14. 3.4.14 Read Actuator Edge Table Address Mode (ADh)
        1. 3.4.14.1 Read Parameters
        2. 3.4.14.2 Return Parameters
      15. 3.4.15 Write Actuator DAC Enable (AEh)
        1. 3.4.15.1 Write Parameters
      16. 3.4.16 Read Actuator DAC Enable (AFh)
        1. 3.4.16.1 Read Parameters
        2. 3.4.16.2 Return Parameters
      17. 3.4.17 Read Auto Framing Information (BAh)
        1. 3.4.17.1 Read Parameters
        2. 3.4.17.2 Return Parameters
      18. 3.4.18 Write Keystone Projection Pitch Angle (BBh)
        1. 3.4.18.1 Write Parameters
      19. 3.4.19 Read Keystone Projection Pitch Angle (BCh)
        1. 3.4.19.1 Read Parameters
        2. 3.4.19.2 Return Parameters
      20. 3.4.20 Write Actuator Watchdog Window Width (C2h)
        1. 3.4.20.1 Write Parameters
      21. 3.4.21 Read Actuator Watchdog Window Width (C3h)
        1. 3.4.21.1 Read Parameters
        2. 3.4.21.2 Return Parameters
      22. 3.4.22 Write Actuator Subframe Filter Width (C4h)
        1. 3.4.22.1 Write Parameters
      23. 3.4.23 Read Actuator Subframe Filter Width (C5h)
        1. 3.4.23.1 Read Parameters
        2. 3.4.23.2 Return Parameters
      24. 3.4.24 Write Actuator Stepped/Fixed Output Invert Enable (C6h)
        1. 3.4.24.1 Write Parameters
      25. 3.4.25 Read Actuator Stepped/Fixed Output Invert Enable (C7h)
        1. 3.4.25.1 Read Parameters
        2. 3.4.25.2 Return Parameters
      26. 3.4.26 Write Actuator Orientation (C8h)
        1. 3.4.26.1 Write Parameters
      27. 3.4.27 Read Actuator Orientation (C9h)
        1. 3.4.27.1 Read Parameters
        2. 3.4.27.2 Return Parameters
    5. 3.5 Administrative Commands
      1. 3.5.1  Read Short Status (D0h)
        1. 3.5.1.1 Read Parameters
        2. 3.5.1.2 Return Parameters
      2. 3.5.2  Read System Status (D1h)
        1. 3.5.2.1 Read Parameters
        2. 3.5.2.2 Return Parameters
      3. 3.5.3  Read System Software Version (D2h)
        1. 3.5.3.1 Read Parameters
        2. 3.5.3.2 Return Parameters
      4. 3.5.4  Read Communication Status (D3h)
        1. 3.5.4.1 Read Parameters
        2. 3.5.4.2 Return Parameters
      5. 3.5.5  Read Controller Device ID (D4h)
        1. 3.5.5.1 Read Parameters
        2. 3.5.5.2 Return Parameters
      6. 3.5.6  Read DMD Device ID (D5h)
        1. 3.5.6.1 Read Parameters
        2. 3.5.6.2 Return Parameters
      7. 3.5.7  Read System Temperature (D6h)
        1. 3.5.7.1 Read Parameters
        2. 3.5.7.2 Return Parameters
      8. 3.5.8  Read Flash Build Version (D9h)
        1. 3.5.8.1 Read Parameters
        2. 3.5.8.2 Return Parameters
      9. 3.5.9  Write Flash Batch File Delay (DBh)
        1. 3.5.9.1 Write Parameters (DBh)
      10. 3.5.10 Read DMD I/F Training Data (DCh)
        1. 3.5.10.1 Read Parameters
        2. 3.5.10.2 Return Parameters
    6. 3.6 Flash Update Commands
      1. 3.6.1 Read Flash Update PreCheck (DDh)
        1. 3.6.1.1 Read Parameters
        2. 3.6.1.2 Return Parameters
      2. 3.6.2 Write Flash Data Type Select (DEh)
        1. 3.6.2.1 Write Parameters
      3. 3.6.3 Write Flash Data Length (DFh)
        1. 3.6.3.1 Write Parameters
      4. 3.6.4 Write Erase Flash Data (E0h)
        1. 3.6.4.1 Write Parameters
      5. 3.6.5 Write Flash Start (E1h)
        1. 3.6.5.1 Write Parameters
      6. 3.6.6 Write Flash Continue (E2h)
        1. 3.6.6.1 Write Parameters
      7. 3.6.7 Read Flash Start (E3h)
        1. 3.6.7.1 Read Parameters
        2. 3.6.7.2 Return Parameters
      8. 3.6.8 Read Flash Continue (E4h)
        1. 3.6.8.1 Read Parameters
        2. 3.6.8.2 Return Parameters
  7. 4Revision History

Return Parameters

Table 3-139 describes the return parameters.

Table 3-139 Return Parameters
Parameter BytesDescription
Byte 1 - 4Reserved
Byte 5Communication status
Byte 6Aborted op-code

All communication status error bits are cleared when the Read Communication Status is read.

Table 3-140 Byte 5 Return Parameters
MSBByte 5 – Communication StatusLSB
b7b6b5b4b3b2b1b0
b(7)

Reserved

b(6)Bus timeout by display error:
  • 0: No error
  • 1: Error
b(5)Invalid number of command parameters:
  • 0: No error
  • 1: Error
b(4)Read command error:
  • 0: No error
  • 1: Error
b(3)Flash batch file error:
  • 0: No error
  • 1: Error
b(2)Command processing error:
  • 0: No error
  • 1: Error
b(1)Invalid command parameter value:
  • 0: No error
  • 1: Error
b(0)Invalid command error:
  • 0: No error
  • 1: Error

The system sets the invalid command error bit when it does not recognize the command op-code. The invalid command op-code is reported in the I2C CMD error op-code byte of this status.

The system sets the invalid command parameter error bit when it detects that the value of a command parameter is not valid (for example, out of the allowed range).

The system sets the command processing error bit when a fault is detected when processing a command. In this case, the command aborts and the system moves on to the next command. The op-code for the aborted command is reported in the I2C CMD error op-code byte of this status.

The system sets the flash batch file error bit when an error occurs during the processing of a flash batch file. When this bit is set, typically another bit is set to indicate what kind of error was detected (for example, an invalid command error).

The system sets the read command error bit when the host terminates the read operation before all of the requested data has been provided, or if the host continues to request read data after all of the requested data has been provided.

The system sets the invalid number of command parameters error bit when too many or too few command parameters are received. In this case, the command aborts and the system moves on to the next command. The op-code for the aborted command is reported in the I2C CMD error op-code byte of this status.

The system sets the bus timeout by display error bit when the display releases control of the bus after the bus timeout value is exceeded.

Table 3-141 Byte 6 Return Parameters
MSBByte 6 – CMD Error Op-CodeLSB
b7b6b5b4b3b2b1b0
b(7:0)

I2C CMD error op-code

The CMD error op-code is associated with various I2C communication status bits, and reports the op-code for an I2C command as noted.