DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
Table 3-24 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Look Number. See the following notes. |
Byte 2 | Sequence number. See the following notes. |
Byte 3 | Current Sequence Frame Rate (LSB). See the following notes. |
Byte 4 | Current Sequence Frame Rate. |
Byte 5 | Current Sequence Frame Rate. |
Byte 6 | Current Sequence Frame Rate (MSB). |
MSB | Byte 1 and 2 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7-0 | R | look number |
Bit | Type | Description |
---|---|---|
7-0 | R | Sequence number |
looks are specified by an enumerated value (such as 0, 1, 2, 3).
Sequences are specified by an enumerated value (that is, 0, 1, 2, 3, and so forth) , and the value returned by this command is the sequence currently selected by the look algorithm when this command is received.
The current sequence frame rate is returned as a count that is specified in units of 66.67 ns (based on the internal 15-MHz clock used to time between input frame syncs), and is valid regardless of whether controller software made the sequence/duty cycle selection, or the user made the selection. The frame rate is specified in this way to enable fast and simple comparisons to the frame count by the software.