DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
Table 3-34 describes the return parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7:2) | Reserved |
b(1) | System auto-sync setting:
|
b(0) | DMD sequencer sync mode:
|
The DMD sequencer sync mode response indicates the setting specified by the Write DMD Mode command.
System auto-sync setting response is only valid when the DMD sequencer sync mode is set to auto-sync (otherwise set to 0). The lock to the external VSYNC (auto-sync) option indicates that the system is using the externally provided VSYNC to drive the display module. The lock to the internal VSYNC option indicates that the system is using the internal VSYNC generator to drive the display module.