Download and install the following software from TI:
- DLP2021-Q1 Composer Project and FPGA Configuration (DLPC153): https://www.ti.com/lit/zip/dlpc153
- DLP Control Program for the DLP2021-Q1 DMD (DLPC136): https://www.ti.com/lit/zip/dlpc136
- DLP Composer for DLP2021-Q1 (DLPC137): https://www.ti.com/lit/zip/dlpc137
- MSP430 Example Code (DLPC138): https://www.ti.com/lit/zip/dlpc138
Download and install the following from third-parties:
- The C232HM MPSSE cable requires USB device drivers, available free from http://www.ftdichip.com. The D2XX driver is used with application software to directly access the FT232H in the cable though a DLL.
- Optional: Total Phase Cheetah™ USB adapter: http://www.totalphase.com/products/usb-driverswindows