JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
EMIFA is one of two external memory interfaces supported on the device. It is primarily intended to support asynchronous memory types, such as NAND and NOR flash and Asynchronous SRAM. However on this device, EMIFA also provides a secondary interface to SDRAM.