JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
NO. | 1.3V, 1.2V, 1.1V, 1.0V | UNIT | |||
---|---|---|---|---|---|
MIN | MAX | ||||
1 | tc(TM64Px_IN12) | Cycle time, TM64Px_IN12 | 4P | ns | |
2 | tw(TINPH) | Pulse duration, TM64Px_IN12 high | 0.45C | 0.55C | ns |
3 | tw(TINPL) | Pulse duration, TM64Px_IN12 low | 0.45C | 0.55C | ns |
4 | tt(TM64Px_IN12) | Transition time, TM64Px_IN12 | 0.25P or 10 (3) | ns |