JAJSDV4J June 2009 – January 2017 OMAP-L138
PRODUCTION DATA.
Table 6-27 shows the parameters of the JEDEC DDR2/mDDR devices that are compatible with this interface. Generally, the DDR2/mDDR interface is compatible with x16 DDR2-400/mDDR-200 speed grade DDR2/mDDR devices.
The device also supports JEDEC DDR2/mDDR x8 devices in the dual chip configuration. In this case, one chip supplies the upper byte and the second chip supplies the lower byte. Addresses and most control signals are shared just like regular dual chip memory configurations.
NO. | PARAMETER | MIN | MAX | UNIT |
---|---|---|---|---|
1 | JEDEC DDR2/mDDR Device Speed Grade(1) | DDR2-400/mDDR-200 | ||
2 | JEDEC DDR2/mDDR Device Bit Width | x8 | x16 | Bits |
3 | JEDEC DDR2/mDDR Device Count(2) | 1 | 2 | Devices |