JAJSDV5G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
NO. | PARAMETER | 1.3V, 1.2V, 1.1V, 1.0V | UNIT | ||
---|---|---|---|---|---|
MIN | MAX | ||||
3 | tw(GPOH) | Pulse duration, GPn[m] as output high | 2C(1)(2) | ns | |
4 | tw(GPOL) | Pulse duration, GPn[m] as output low | 2C(1)(2) | ns |