JAJSDV5G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
NAME | DESCRIPTION | CONDITION | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Supply
Voltage |
CVDD | Core Logic Supply Voltage (variable) | 1.3V operating point | 1.25 | 1.3 | 1.35 | V |
1.2V operating point | 1.14 | 1.2 | 1.32 | ||||
1.1V operating point | 1.05 | 1.1 | 1.16 | ||||
1.0V operating point | 0.95 | 1.0 | 1.05 | ||||
RVDD | Internal RAM Supply Voltage | 456 MHz versions | 1.25 | 1.3 | 1.35 | V | |
375 MHz versions | 1.14 | 1.2 | 1.32 | ||||
RTC_CVDD (4) | RTC Core Logic Supply Voltage | 0.9 | 1.2 | 1.32 | V | ||
PLL0_VDDA | PLL0 Supply Voltage | 1.14 | 1.2 | 1.32 | V | ||
PLL1_VDDA | PLL1 Supply Voltage | 1.14 | 1.2 | 1.32 | V | ||
SATA_VDD | SATA Core Logic Supply Voltage | 1.14 | 1.2 | 1.32 | V | ||
USB_CVDD | USB0, USB1 Core Logic Supply Voltage | 1.14 | 1.2 | 1.32 | V | ||
USB0_VDDA18 | USB0 PHY Supply Voltage | 1.71 | 1.8 | 1.89 | V | ||
USB0_VDDA33 | USB0 PHY Supply Voltage | 3.15 | 3.3 | 3.45 | V | ||
USB1_VDDA18 | USB1 PHY Supply Voltage | 1.71 | 1.8 | 1.89 | V | ||
USB1_VDDA33 | USB1 PHY Supply Voltage | 3.15 | 3.3 | 3.45 | V | ||
DVDD18(7) | 1.8V Logic Supply | 1.71 | 1.8 | 1.89 | V | ||
SATA_VDDR | SATA PHY Internal Regulator Supply Voltage | 1.71 | 1.8 | 1.89 | V | ||
DDR_DVDD18(7) | DDR2 PHY Supply Voltage | 1.71 | 1.8 | 1.89 | V | ||
DDR_VREF | DDR2/mDDR reference voltage | 0.49*
DDR_DVDD18 |
0.5*
DDR_DVDD18 |
0.51*
DDR_DVDD18 |
V | ||
DDR_ZP | DDR2/mDDR impedance control,
connected via 50Ω resistor to Vss |
Vss | V | ||||
DVDD3318_A | Power Group A Dual-voltage IO Supply Voltage | 1.8V operating point | 1.71 | 1.8 | 1.89 | V | |
3.3V operating point | 3.15 | 3.3 | 3.45 | V | |||
DVDD3318_B | Power Group B Dual-voltage IO Supply Voltage | 1.8V operating point | 1.71 | 1.8 | 1.89 | V | |
3.3V operating point | 3.15 | 3.3 | 3.45 | V | |||
DVDD3318_C | Power Group C Dual-voltage IO Supply Voltage | 1.8V operating point | 1.71 | 1.8 | 1.89 | V | |
3.3V operating point | 3.15 | 3.3 | 3.45 | V | |||
Supply
Ground |
VSS | Core Logic Digital Ground | 0 | 0 | 0 | V | |
PLL0_VSSA | PLL0 Ground | ||||||
PLL1_VSSA | PLL1 Ground | ||||||
SATA_VSS | SATA PHY Ground | ||||||
OSCVSS(1) | Oscillator Ground | ||||||
RTC_VSS(1) | RTC Oscillator Ground | ||||||
USB0_VSSA | USB0 PHY Ground | ||||||
USB0_VSSA33 | USB0 PHY Ground | ||||||
Voltage
Input High |
VIH | High-level input voltage, Dual-voltage I/O, 3.3V(2) | 2 | V | |||
High-level input voltage, Dual-voltage I/O, 1.8V (2) | 0.65*DVDD | V | |||||
High-level input voltage, RTC_XI | 0.8*RTC_CVDD | V | |||||
High-level input voltage, OSCIN | 0.8*CVDD | V | |||||
Voltage
Input Low |
VIL | Low-level input voltage, Dual-voltage I/O, 3.3V(2) | 0.8 | V | |||
Low-level input voltage, Dual-voltage I/O, 1.8V (2) | 0.35*DVDD | V | |||||
Low-level input voltage, RTC_XI | 0.2*RTC_CVDD | V | |||||
Low-level input voltage, OSCIN | 0.2*CVDD | V | |||||
USB | USB0_VBUS | USB external charge pump input | 0 | 5.25 | V | ||
Differential Clock Input Voltage | Differential input voltage, SATA_REFCLKP and SATA_REFCLKN | 250 | 2000 | mV | |||
Transition Time | tt | Transition time, 10%-90%, All Inputs (unless otherwise specified in the electrical data sections) | 0.25P or 10 (3) | ns | |||
Operating
Frequency |
FPLL0_SYSCLK1,6 | Commercial temperature grade
(default) |
CVDD = 1.3V operating point | 0 | 456(5) | MHz | |
CVDD = 1.2V operating point | 0 | 375(6) | |||||
CVDD = 1.1V operating point | 0 | 200(5) | |||||
CVDD = 1.0V operating point | 0 | 100(5) | |||||
Industrial temperature grade
(D suffix) |
CVDD = 1.3V operating point | 0 | 456(5) | MHz | |||
CVDD = 1.2V operating point | 0 | 375(6) | |||||
CVDD = 1.1V operating point | 0 | 200(5) | |||||
CVDD = 1.0V operating point | 0 | 100(5) | |||||
Extended temperature grade
(A suffix) |
CVDD = 1.2V operating point | 0 | 375(6) | MHz | |||
CVDD = 1.1V operating point | 0 | 200(5) | |||||
CVDD = 1.0V operating point | 0 | 100(5) |