JAJSDV5G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
No. | 1.3V, 1.2V | 1.1V | 1.0V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
1 | tc(TCK) | Cycle time, TCK | 40 | 50 | 66.6 | ns | |||
2 | tw(TCKH) | Pulse duration, TCK high | 16 | 20 | 26.6 | ns | |||
3 | tw(TCKL) | Pulse duration, TCK low | 16 | 20 | 26.6 | ns | |||
4 | tsu(TDIV-TCKH) | Setup time, TDI/TMS/TRST valid before TCK high | 4 | 4 | 4 | ns | |||
5 | th(TCLKH-TDIV) | Hold time, TDI/TMS/TRST valid after TCK high | 4 | 6 | 8 | ns |