JAJSDY3F July 2017 – January 2024 CDCI6214
PRODUCTION DATA
The XIN and XOUT pins provide a crystal oscillator stage to drive a fundamental mode crystal in the range of 8 MHz to 50 MHz. The crystal input stage integrates a tunable load capacitor array up to 9 pF using ip_xo_cload. The drive capability of the oscillator is adjusted using ip_xo_gm.