JAJSDY3F July 2017 – January 2024 CDCI6214
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fO_PRG_AC | Output frequency | 0.1 | 350 | MHz | ||
VCM | Output common mode | VDDO_X = 2.5 V, 3.3 V, chx_lvds_cmtrim_inc = 2 | 1.125 | 1.2 | 1.375 | V |
VCM | Output common mode | VDDO_X = 1.8 V, chx_lvds_cmtrim_inc = 2 | 0.8 | 0.9 | 1 | V |
VOD | Differential output voltage | LVDS | 0.25 | 0.3 | 0.45 | V |
tRF | Output rise/fall times | LVDS (20% to 80%) | 675 | ps | ||
ODC | Output duty cycle | Not in PLL bypass mode | 45% | 55% | ||
LLVDS_DC_100M | Phase noise floor, single side band | fCARRIER = 100MHz, fOFFSET = 10MHz | –152 | dBc/Hz |