JAJSDY3F July 2017 – January 2024 CDCI6214
PRODUCTION DATA
PARAMETER (1) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
LOUT_MUX | Output mux isolation | REF = 27 MHz, XIN = 25 MHz, VCO = 2500 MHz, PSFB = 4, Y_ODD = 312.5 MHz, Y_EVEN = 208.3 MHz, LVPECL | 65 | dBc | ||
LOUT_MUX | Output mux isolation | REF = 27 MHz, XIN = 25 MHz, VCO = 2500 MHz, PSFB = 4, Y_ODD = 312.5 MHz, Y_EVEN = 250 MHz, LVPECL | 63 | dBc | ||
LOUT_MUX | Output mux isolation | REF = 27 MHz, XIN = 25 MHz, VCO = 2500 MHz, PSFB = 4, Y_ODD = 312.5 MHz, Y_EVEN = 89.3 MHz, LVPECL | 72 | dBc | ||
LOUT_MUX | Output mux isolation | REF = 27 MHz, XIN = 25 MHz, VCO = 2500 MHz, PSFB = 4, IODs = 312.5 MHz, Yx=BYPASS (XIN), LVPECL | 64 | dBc | ||
LOUT_MUX | Output mux isolation | REF = 27 MHz, XIN = 25 MHz, VCO = 2500 MHz, PSFB = 4, Y_ODD = 100 MHz, Y_EVEN = 266.6 MHz, LVPECL | 57 | dBc |