JAJSE94B december 2017 – august 2023 LMK61E07
PRODUCTION DATA
The PLL_LF_C3 register controls the value of the PLL Loop Filter C3.
BIT NO. | FIELD | TYPE | DEFAULT | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:3] | RESERVED | - | - | N |
Reserved. |
[2:0] | PLL_LF_C3[2:0] | RW | 0x0 | Y |
PLL Loop Filter C3.
The value in pF is given by 5 * PLL_LF_C3 (in decimal). |