JAJSE94B december 2017 – august 2023 LMK61E07
PRODUCTION DATA
The LMK61E07 supports I2C programming interface where an I2C host can update any device configuration after the device enables the host interface and the host writes a sequence that updates the device registers. Once the device configuration is set, the host can also write to the on-chip EEPROM for a new set of power-up defaults based on the configuration pin settings in the soft pin configuration mode.