JAJSE94B december 2017 – august 2023 LMK61E07
PRODUCTION DATA
The DIFFCTL register provides control over Output for LMK61E07.
Bit # | Field | Type | DEFAULT | EEPROM | Description | |
---|---|---|---|---|---|---|
[7] | DIFF_OUT_PD | RW | 0 | N |
Power down differential output buffer in
LMK61E07
. | |
[6:2] | RESERVED | - | - | N |
Reserved. | |
[1:0] | OUT_SEL[1:0] | RW | 0x1 | Y |
Channel Output Driver Select in
LMK61E07
.
The OUT_SEL field controls the Channel Output Driver as shown below. | |
OUT_SEL | OUTPUT OPERATION | |||||
0 (0x0) | Tri-State | |||||
1 (0x1) | LVPECL | |||||
2 (0x2) | LVDS | |||||
3 (0x3) | HCSL |