4 改訂履歴
Changes from F Revision (March 2017) to G Revision
- Changed ツェナー・ダイオードにより制限される最大電源電圧を15VからVZENERにGo
- Deleted virtual from the operating junction temperature and changed its maximum value from 125°C to 150°C in the Absolute Maximum Ratings tableGo
- Added the temperature range for the parameters in the Recommended Operating Conditions table, add the VS parameter, and updated the VIN and IQ parametersGo
- Deleted the solenoid inductance parameter from the Recommended Operating Conditions tableGo
- Deleted the IVIN test condition from the gate drive voltage parameter in the Electrical Characteristics tableGo
- Changed the parameter names for VPEAK and VHOLD in the Electrical Characteristics tableGo
- Added the input pulldown resistance parameter in the Electrical Characteristics tableGo
- Added the DRV110 Current Control with Varying OUT Duty Cycle image to the PWM Current Control sectionGo
- Changed the RPEAK value for IPEAK = 450 mA from 50 kΩ to 55 kΩ in the Configuring Peak and Hold Currents sectionGo
- Changed the Configuring Peak and Hold Currents section and PEAK and HOLD Mode VREF Settings image (which is now named IPEAK and IHOLD settings for RSENSE = 1 ΩGo
- Changed the Voltage Supply and Integrated Zener Diode section. Added the VZENER Value table and changed the RS equation to specify calculations for RS,max and RS,minGo
- Deleted the Default Configuration schematicGo
- Added the Current Limiting Resistor Selection and Passives Selection sections in the Detailed Design ProcedureGo
- Changed the value of RPEAK from 303 kΩ to 400 kΩ in the Application CurveGo
Changes from E Revision (November 2016) to F Revision
- Changed the Functional Block DiagramGo
- Changed the IHOLD equation Go
- Changed the Shutdown section to provide a description of the STATUS pin. Go
Changes from D Revision (June 2016) to E Revision
- Changed ドキュメントのタイトルにV ACおよびV DCの値を含めてGo
- 「特長」および「アプリケーション」の一覧を修正Go
- Changed 表紙のグラフィックを回路図に Go
- Revised table notes for Recommended Operating Conditions tableGo
Changes from C Revision (April 2016) to D Revision
- Changed ドキュメントのタイトルGo
- Changed 160 kΩ in the fPWM equation to 66.67 kΩGo
- Added 「ドキュメントの更新通知を受け取る方法」セクションGo
Changes from B Revision (July 2015) to C Revision
- Changed one test condition (ROSC = 50 kΩ to 160 kΩ) and the maximum value for the Externally set PWM clock frequency (60 to 25) in the Electrical Characteristics table Go
- Changed the PWM Clock Frequency Setting graphGo
Changes from A Revision (January 2013) to B Revision
- Added 「ESD定格」の表、「機能説明」セクション、「デバイスの機能モード」、「アプリケーションと実装」セクション、「電源に関する推奨事項」セクション、「レイアウト」セクション、「デバイスとドキュメントのサポート」セクション、「メカニカル、パッケージ、および注文情報」セクションGo