JAJSG07E August 2012 – August 2018 LMZ21701
PRODUCTION DATA.
If the Power Good function is used, a pull up resistor RPG is necessary from the PG pin to an external pull-up voltage.
The minimum RPG value is restricted by the pull down current capability of the internal pull down device.
The maximum RPG value is based on the maximum PG leakage current and the minimum “logic high” level system requirements: