JAJSG07E August 2012 – August 2018 LMZ21701
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SS | 1 | I | Soft-start pin. An external capacitor connected to this pin sets the internal voltage reference ramp time. It can be used for tracking and sequencing. |
FB | 2 | I | Voltage feedback. Connect resistive voltage divider to this pin to set the output voltage. |
PG | 3 | O | Output power good (High = VOUT ready, Low = VOUT below nominal regulation); open drain (requires pull-up resistor; goes low impedance when EN is low). |
VOUT | 4 | O | Output Voltage. Connected to one terminal of the integrated inductor. Connect output filter capacitor between VOUT and PGND. |
GND | 5 | I | Ground for the power MOSFETs and gate-drive circuitry. |
VOS | 6 | I | Output voltage sense pin and connection for the control loop circuitry. |
EN | 7 | I | Enable input (High = enabled, Low = disabled). Internal pull down resistor keeps logic level low if pin is left floating. |
VIN | 8 | I | Supply voltage for control circuitry and power stage. |
PAD | Electrically connected to GND. Must be soldered to a ground copper plane to achieve appropriate power dissipation and mechanical reliability. |