JAJSHP6A July 2019 – October 2019 TLV320ADC6140
PRODUCTION DATA.
This register is the automatic gain controller (AGC) configuration register 0.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AGC_LVL[3:0] | AGC_MAXGAIN[3:0] | ||||||
R/W-Eh | R/W-7h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | AGC_LVL[3:0] | R/W | Eh | AGC output signal target level.
0d = Output signal target level is –6 dB 1d = Output signal target level is –8 dB 2d = Output signal target level is –10 dB 3d to 13d = Output signal target level is as per configuration 14d = Output signal target level is –34 dB 15d = Output signal target level is –36 dB |
3-0 | AGC_MAXGAIN[3:0] | R/W | 7h | AGC maximum gain allowed.
0d = Maximum gain allowed is 3 dB 1d = Maximum gain allowed is 6 dB 2d = Maximum gain allowed is 9 dB 3d to 11d = Maximum gain allowed is as per configuration 12d = Maximum gain allowed is 39 dB 13d = Maximum gain allowed is 42 dB 14d to 15d = Reserved |