JAJSHP6A July 2019 – October 2019 TLV320ADC6140
PRODUCTION DATA.
This register configures the regulator, VREF quick charge, I2C broadcast, and sleep mode.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AREG_
SELECT |
Reserved | VREF_QCHG[1:0] | I2C_BRDCAST_EN | Reserved | SLEEP_ENZ | ||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | AREG_SELECT | R/W | 0h | The analog supply selection from either the internal regulator supply or the external AREG supply.
0d = External 1.8-V AREG supply (use this setting when AVDD is 1.8 V and short AREG with AVDD) 1d = Internally generated 1.8-V AREG supply using an on-chip regulator (use this setting when AVDD is 3.3 V) |
6-5 | Reserved | R/W | 0h | Reserved |
4-3 | VREF_QCHG[1:0] | R/W | 0h | The duration of the quick-charge for the VREF external capacitor is set using an internal series impedance of 200 Ω.
0d = VREF quick-charge duration of 3.5 ms (typical) 1d = VREF quick-charge duration of 10 ms (typical) 2d = VREF quick-charge duration of 50 ms (typical) 3d = VREF quick-charge duration of 100 ms (typical) |
2 | I2C_BRDCAST_EN | R/W | 0h | I2C broadcast addressing setting.
0d = I2C broadcast mode disabled; the I2C slave address is determined based on the ADDR pins 1d = I2C broadcast mode enabled; the I2C slave address is fixed at 1001 100 |
1 | Reserved | R | 0h | Reserved |
0 | SLEEP_ENZ | R/W | 0h | Sleep mode setting.
0d = Device is in sleep mode 1d = Device is not in sleep mode |