JAJSIC0J November 2009 – July 2021 TUSB1210
PRODUCTION DATA
All logic is reset if CS = 0 or VBAT are not present.
All logic (except 32 kHz logic) is reset if VDDIO is not present.
PHY logic is reset when any supplies are not present (VDDIO, VDD15, VDD18, and VDD33) or if RESETB pin is low.
TUSB1210 may be reset manually by toggling the RESETB pin to GND for at least 200 ns.
If manual reset through RESETB is not required, then RESETB pin may be tied to VDDIO permanently.