JAJSOO8B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
EQEP2_A (2) | I | EQEP Quadrature Input A | AC21, B16 | E12, Y19 |
EQEP2_B (2) | I | EQEP Quadrature Input B | A16, AE22 | D14, W20 |
EQEP2_I (2) | IO | EQEP Index | AD21, C15, V25 | B13, P17, W17 |
EQEP2_S (2) | IO | EQEP Strobe | AC20, E15, M22 | A15, J19, V16 |