JAJSOO8B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
CAP_VDDS0 (1) | CAP | External capacitor connection for IO group 0 | H15 | G12 |
CAP_VDDS1 (1) | CAP | External capacitor connection for IO group 1 | K18 | L15 |
CAP_VDDS2 (1) | CAP | External capacitor connection for IO group 2 | W17 | R13 |
CAP_VDDS3 (1) | CAP | External capacitor connection for IO group 3 | P19 | M15 |
CAP_VDDS4 (1) | CAP | External capacitor connection for IO group 4 | U7 | N8 |
CAP_VDDS5 (1) | CAP | External capacitor connection for IO group 5 | H17 | G15 |
CAP_VDDS6 (1) | CAP | External capacitor connection for IO group 6 | J19 | J15 |
CAP_VDDS_CANUART (1) | CAP | External capacitor connection for IO CANUART | G9 | G8 |
CAP_VDDS_MCU (1) | CAP | External capacitor connection for IO MCU | H11 | G11 |
VDDA_1P8_USB | PWR | USB 1.8 V analog supply | Y11 | R11 |
VDDA_1P8_CSIRX0 | PWR | CSIRX analog supply high | W14 | R12 |
VDDA_1P8_OLDI0 | PWR | OLDI analog supply | W10, W9 | P9, R9 |
VDDA_3P3_USB | PWR | USB 3.3 V analog supply | Y13 | R10 |
VDDA_CORE_CSIRX0 | PWR | CSIRX analog supply low | W13 | P12 |
VDDA_CORE_USB | PWR | USB Core Supply | W12 | P11 |
VDDA_DDR_PLL0 | PWR | DDR Deskew PLL analog supply | L9 | |
VDDA_MCU | PWR | POR and MCU PLL analog supply | L11 | H10 |
VDDA_PLL0 | PWR | MAIN PLL, DDR PLL, DSS PLL0, and DSS PLL1 analog supply | U11 | N10 |
VDDA_PLL1 | PWR | PER0 PLL and PER1 PLL analog supply | U15 | P14 |
VDDA_PLL2 | PWR | ARM0 PLL and SMS PLL analog supply | L14 | K12 |
VDDA_TEMP0 | PWR | TEMP0 analog supply | T9 | M7 |
VDDA_TEMP1 | PWR | TEMP1 analog supply | G16 | F16 |
VDDR_CORE | PWR | Core Supply | J12, K16, N12, N14, P16, R12, T10, U14 | H11, M10, M13 |
VDDSHV0 | PWR | IO supply for IO group 0 | F15, G14 | F12, G13 |
VDDSHV1 | PWR | IO supply for IO group 1 | L18, M19 | K15, K16 |
VDDSHV2 | PWR | IO supply for IO group 2 | W16, W19 | R14, R15 |
VDDSHV3 | PWR | IO supply for IO group 3 | N18, P18, T19, U18 | N15, N16 |
VDDSHV4 | PWR | IO supply for IO group 4 | T7 | N7, P7 |
VDDSHV5 | PWR | IO supply for IO group 5 | G17 | F14, G14 |
VDDSHV6 | PWR | IO supply for IO group 6 | J18 | H15, H16 |
VDDSHV_CANUART | PWR | IO supply for IO CANUART | H9 | G7, H7 |
VDDSHV_MCU | PWR | IO supply for IO MCU | F11, G12 | F10, G10 |
VDDS_DDR | PWR | DDR PHY IO supply | K9, L8, P9, R8 | C1, J8, K7, K9, L8, U1 |
VDDS_DDR_C | PWR | DDR clock IO supply | M9 | L7 |
VDDS_OSC0 | PWR | MCU_OSC0 supply | G7 | J7 |
VDD_CANUART | PWR | CANUART Core Supply | F8 | H8 |
VDD_CORE | PWR | Core supply | H8, J11, J14, K17, L12, L15, M16, N11, N13, N8, P17, R11, R14, U12, V15, V17, V8 | H12, H14, J11, J13, J9, K10, K14, L11, L13, M12, M14, M8, N11, N13, N9, P8 |
VPP | PWR | eFuse ROM programming supply | J8 | F7 |
VSS | PWR | Ground | A1, A24, A25, AA11, AB9, AD1, AD12, AD16, AD25, AD9, AE1, AE12, AE16, AE24, AE25, AE8, B25, F13, G13, G19, H13, H16, H18, H20, J13, J7, K13, K15, K19, K7, L20, M10, M12, M13, M17, M18, M7, M8, N15, P10, P13, P7, R13, R15, R18, R20, T13, T14, T16, T17, T18, T8, U19, U8, V10, V11, V13, V16, V18, V9, W7, Y2 | A1, A21, A4, AA1, AA12, AA15, AA21, AA9, D11, D19, D4, E2, F11, F13, F15, F4, F9, G16, G6, G9, H1, H13, H6, J10, J12, J14, J16, J6, K13, K3, K6, K8, L1, L10, L12, L14, L16, L6, M11, M16, M18, M6, M9, N12, N14, N6, P1, P10, P13, P15, P16, P3, P6, R16, R5, R7, R8, T10, T12, T15, T3, T6, T7, T9, U10, U13, U5, U8, V11, V14, V19, W10, W13, W7, Y11, Y14, Y3, Y4, Y6 |