JAJSOO8B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
PARAMETER | DESCRIPTION | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
VDD_CORE | Supply voltage range for the core domain during OTP operation; OPP NOM (BOOT) | See Section 7.5 | V | |||
VPP | Supply voltage range for the eFuse ROM domain during normal operation without hardware support to program eFuse ROM | NC(1) | V | |||
Supply voltage range for the eFuse ROM domain during normal operation with hardware support to program eFuse ROM | 0 | V | ||||
Supply voltage range for the eFuse ROM domain during OTP programming(2) | 1.71 | 1.8 | 1.89 | V | ||
I(VPP) | VPP current | 400 | mA | |||
SR(VPP) | VPP Slew Rate | 6E + 4 | V/s | |||
Tj | Operating junction temperature range while programming eFuse ROM. | 0 | 25 | 85 | °C |