SBAS771C June 2017 – February 2020
PRODUCTION DATA.
PART NUMBER | LINEAR INPUT VOLTAGE RANGE | DIFFERENTIAL INPUT RESISTANCE | DIGITAL OUTPUT INTERFACE | INTERNAL CLOCK FREQUENCY |
---|---|---|---|---|
AMC1303E0510 | ±50 mV | 4.9 kΩ | Manchester coded CMOS | 10 MHz |
AMC1303E2510 | ±250 mV | 22 kΩ | Manchester coded CMOS | |
AMC1303M0510 | ±50 mV | 4.9 kΩ | Uncoded CMOS | |
AMC1303M2510 | ±250 mV | 22 kΩ | Uncoded CMOS | |
AMC1303E0520 | ±50 mV | 4.9 kΩ | Manchester coded CMOS | 20 MHz |
AMC1303E2520 | ±250 mV | 22 kΩ | Manchester coded CMOS | |
AMC1303M0520 | ±50 mV | 4.9 kΩ | Uncoded CMOS | |
AMC1303M2520 | ±250 mV | 22 kΩ | Uncoded CMOS |