SBAS771C June 2017 – February 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation
(both sides) |
AMC1303Exxx20, AVDD = DVDD = 5.5 V | 89.65 | mW | ||
AMC1303Mxxx20, AVDD = DVDD = 5.5 V | 93.50 | |||||
PD1 | Maximum power dissipation
(high-side supply) |
AMC1303xxx20, AVDD = 5.5 V | 53.90 | mW | ||
PD2 | Maximum power dissipation
(low-side supply) |
AMC1303Exxx20, DVDD = 5.5 V | 35.75 | mW | ||
AMC1303Mxxx20, DVDD = 5.5 V | 39.60 |