SBAS771C June 2017 – February 2020
PRODUCTION DATA.
The AMC1303Ex offers the IEEE 802.3-compliant Manchester coding feature that generates at least one transition per bit to support clock signal recovery from the bitstream. A Manchester coded bitstream is free of dc components. The Manchester coding combines the clock and data information using exclusive or (XOR) logical operation. Figure 47 shows the resulting bitstream.