SBAU408 august   2023 ADS7953

 

  1.   1
  2.   ADS7953EVM-PDK Evaluation Module
  3.   Trademarks
  4. 1Overview
    1. 1.1 ADS7953EVM-PDK Features
    2. 1.2 ADS7953EVM Features
  5. 2Analog Interface
    1. 2.1 Connectors for Analog Inputs
    2. 2.2 ADC Input Signal Driver
      1. 2.2.1 Input Signal Path
  6. 3Digital Interfaces
    1. 3.1 SPI for the ADC Digital I/O
  7. 4Power Supplies
    1. 4.1 ADC Voltage Reference Configuration
  8. 5ADS7953EVM-PDK Initial Setup
    1. 5.1 Default Jumper Settings
    2. 5.2 EVM Graphical User Interface Software Installation
  9. 6ADS7953EVM-PDK Operation
    1. 6.1 EVM GUI Global Settings for ADC Control
    2. 6.2 Time Domain Display Tool
    3. 6.3 Spectral Analysis Tool
    4. 6.4 Histogram Analysis Tool
    5. 6.5 Device Configuration
    6. 6.6 Alarm Configuration
  10. 7Schematic, Bill of Materials, and Printed-Circuit Board Layout
    1. 7.1 Schematic
    2. 7.2 Bill of Materials
    3. 7.3 PCB Layout

ADS7953EVM-PDK Features

The ADS7953EVM-PDK showcases the following features:

  • Hardware and software required for diagnostic testing and accurate performance evaluation of the ADS7953 ADC
  • USB powered: No external power supply is required
  • The PHI controller board provides a convenient communication interface to the ADS7953 ADC over USB 2.0 (or higher) for power delivery and digital inputs and outputs
  • Easy-to-use evaluation software for Microsoft®Windows® 10, 64-bit operating systems