SBAU440 April   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 ADS9219EVM Quick Start Guide
    2. 2.2 Analog Interface
      1. 2.2.1 High-bandwidth, Fully-Differential Circuit: THS4541
      2. 2.2.2 Voltage Reference
    3. 2.3 Power Supplies
      1. 2.3.1 USB Power and When to Power the Board Externally
  9. 3Software
    1. 3.1 Digital Interface and Clock Inputs
      1. 3.1.1 Digital Interface Connections
      2. 3.1.2 Clock Select
    2. 3.2 ADS9219EVM Software Reference
      1. 3.2.1 ADS9219EVM-GUI Software Installation
      2. 3.2.2 USB Driver Installation
      3. 3.2.3 Using the CONFIG Tab
      4. 3.2.4 Using the Capture Tab
      5. 3.2.5 Using the INL/DNL Tool
      6. 3.2.6 Using the Histogram Tab
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Description

The ADS9219EVM is a platform for evaluating the performance of the ADS9219. The ADS9219 is a 2-channel, 18-bit resolution, 20-MSPS successive approximation register (SAR) analog-to-digital converter (ADC). An integrated ADC driver simplifies external signal-chain design which can be optimized for wide bandwidth and AC performance.