SBAU440 April   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 ADS9219EVM Quick Start Guide
    2. 2.2 Analog Interface
      1. 2.2.1 High-bandwidth, Fully-Differential Circuit: THS4541
      2. 2.2.2 Voltage Reference
    3. 2.3 Power Supplies
      1. 2.3.1 USB Power and When to Power the Board Externally
  9. 3Software
    1. 3.1 Digital Interface and Clock Inputs
      1. 3.1.1 Digital Interface Connections
      2. 3.1.2 Clock Select
    2. 3.2 ADS9219EVM Software Reference
      1. 3.2.1 ADS9219EVM-GUI Software Installation
      2. 3.2.2 USB Driver Installation
      3. 3.2.3 Using the CONFIG Tab
      4. 3.2.4 Using the Capture Tab
      5. 3.2.5 Using the INL/DNL Tool
      6. 3.2.6 Using the Histogram Tab
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Using the CONFIG Tab

After the EVM GUI starts, press the following buttons in the order shown in Figure 4-7 below. Confirm that each step is completed before proceeding by monitoring the Status message. For the Power Up and Program FPGA buttons, some status LEDs on the hardware illuminate. After all four buttons are pressed, the power on the ADS9219EVM is on and the ADS9219 device registers are configured.

GUID-20231120-SS0I-60CQ-H0R3-WS6JMWQWJDFG-low.svgFigure 3-7 Initial Required Setup on the Config Tab