SBOU079D july   2009  – july 2023 INA220 , INA220-Q1

 

  1.   1
  2.   INA220 Evaluation Module
  3.   Trademarks
  4. 1Overview
    1. 1.1 INA220EVM Hardware
    2. 1.2 Related Documentation from Texas Instruments
    3. 1.3 Information About Cautions and Warnings
  5. 2System Setup
    1. 2.1 Theory of Operation for INA220_Test_Board Hardware
    2. 2.2 Signal Definitions of J1 (25-Pin Male DSUB)
    3. 2.3 Theory of Operation For USB_DIG_Platform
  6. 3INA220EVM (Rev A) Hardware Setup
    1. 3.1 Electrostatic Discharge Warning
    2. 3.2 Typical Hardware Connections
    3. 3.3 Connecting the Hardware
    4. 3.4 Connecting Power
    5. 3.5 Connecting the USB Cable to the INA220EVM
    6. 3.6 INA220 Jumper Settings
    7. 3.7 Connecting External Power to the INA220EVM
    8. 3.8 Connecting External Signals to the INA220EVM
  7. 4INA220 Software Overview
    1. 4.1 INA220EVM Software Install
    2. 4.2 Starting the INA220EVM Software
    3. 4.3 Using the INA220 Software
      1. 4.3.1 Overview Tab
      2. 4.3.2 Config Tab
      3. 4.3.3 Calibration Tab
      4. 4.3.4 Scaling Tab
      5. 4.3.5 Graph Tab
      6. 4.3.6 Registers Tab
      7. 4.3.7 EVM Controls Pull-Down Menu
      8. 4.3.8 Software Revision
  8. 5Bill of Materials
  9. 6Revision History

Overview

This document provides the information needed to set up and operate the INA220EVM evaluation module, a test platform for the INA220, a high or low side, bidirectional current and power monitor with an I2C interface. For a more detailed description of the INA220, see also the product data sheet available from the Texas Instruments website at http://www.ti.com. Additional support documents are listed in the section of this guide entitled Related Documentation from Texas Instruments.

The INA220EVM is an evaluation module used to fully evaluate the INA220 current and power monitor device. The INA220EVM consists of two printed circuit boards (PCBs). One board (the USB DIG Platform) generates the digital signals required to communicate with the INA220, which is part of the second board (INA220_Test_Board), as well as support and configuration circuitry.

Throughout this document, the abbreviation EVM and the term evaluation module are synonymous with the INA220EVM.

Note:

Much of the information contained in this user's guide is also presented in a quick-start video (SBOU296), available for download from the INA220 product folder. TI recommends watching the SBOI296 video.