SBOU079D july 2009 – july 2023 INA220 , INA220-Q1
To connect the two PCBs of the INA220EVM together, gently push on both sides of the D-SUB connectors (as shown in Figure 3-2). Ensure the two connectors are completely pushed together; loose connections may cause intermittent operation.