SBOU113A June   2011  – January 2023

 

  1.   INA226EVM Rev A Model User's Guide and Software Tutorial
  2. 1Trademarks
  3. 2Overview
    1. 2.1 INA226EVM Kit Contents
    2. 2.2 Related Documentation from Texas Instruments
  4. 3INA226EVM Hardware Setup
    1. 3.1 Theory of Operation for INA226 Hardware
    2. 3.2 Signal Definitions of H1 (10-Pin Connector Socket)
      1. 3.2.1 Theory of Operation for SM-USB-DIG Platform
  5. 4INA226EVM Hardware
    1. 4.1 Electrostatic Discharge Warning
    2. 4.2 Connecting the Hardware
    3. 4.3 Connecting Power
    4. 4.4 Connecting the USB Cable to the SM-USB-DIG Platform
    5. 4.5 INA226EVM Default Jumper Settings
    6. 4.6 INA226EVM Features
      1. 4.6.1 J2: I2C VS Control Setting
      2. 4.6.2 J3/J4: I2C Address Hardware Setting (A0)
      3. 4.6.3 J5/J6: I2C Address Hardware Setting (A1)
      4. 4.6.4 External I2C Lines and Terminal Block T1
      5. 4.6.5 VIN+/VIN– Input Filter (R1, R2, and C1)
      6. 4.6.6 Shunt Monitor Configuration and Terminal Blocks T3 and T4
  6. 5INA226EVM Software Setup
    1. 5.1 Hardware Requirements
    2. 5.2 Software Installation
  7. 6INA226EVM Software Overview
    1. 6.1 Starting the INA226EVM Software
    2. 6.2 Configuring the INA226EVM Software
      1. 6.2.1 I2C Address Selection
      2. 6.2.2 Configure Operating Mode
      3. 6.2.3 Set Conversion Times
      4. 6.2.4 Set Configuration Register
      5. 6.2.5 Configuring the Alert Pin
    3. 6.3 Using the INA226EVM Software
      1. 6.3.1 INA226 Bus Voltage, Shunt Voltage, Current, and Power Reading Bar
      2. 6.3.2 Calculation and Theory of Operation
      3. 6.3.3 Register Tab
      4. 6.3.4 Graph Tab
      5. 6.3.5 Auto-Write and the Supply Voltage
  8. 7INA226EVM Documentation
    1. 7.1 Schematic
    2. 7.2 PCB Layout
    3. 7.3 Bill of Materials
  9. 8Revision History

External I2C Lines and Terminal Block T1

The I2C communication lines on the INA226EVM are tied to two sources: the internal I2C communication lines from the SM-USB-DIG and the terminal block T1. If the user wants to add external signals separate from the SM-USB-DIG, simply disconnect the SM-USB-DIG from the INA226EVM board and hook up the necessary SDA, SCL, and GND lines. Also, remember to apply an external supply to the lines that is compatible with the I2C communication device being used.

Note:

Failure to disconnect the SM-USB-DIG while using external I2C communication can cause damage to the SM-USB-DIG or any external communication devices that are connected.