SBOU113A June   2011  – January 2023

 

  1.   INA226EVM Rev A Model User's Guide and Software Tutorial
  2. 1Trademarks
  3. 2Overview
    1. 2.1 INA226EVM Kit Contents
    2. 2.2 Related Documentation from Texas Instruments
  4. 3INA226EVM Hardware Setup
    1. 3.1 Theory of Operation for INA226 Hardware
    2. 3.2 Signal Definitions of H1 (10-Pin Connector Socket)
      1. 3.2.1 Theory of Operation for SM-USB-DIG Platform
  5. 4INA226EVM Hardware
    1. 4.1 Electrostatic Discharge Warning
    2. 4.2 Connecting the Hardware
    3. 4.3 Connecting Power
    4. 4.4 Connecting the USB Cable to the SM-USB-DIG Platform
    5. 4.5 INA226EVM Default Jumper Settings
    6. 4.6 INA226EVM Features
      1. 4.6.1 J2: I2C VS Control Setting
      2. 4.6.2 J3/J4: I2C Address Hardware Setting (A0)
      3. 4.6.3 J5/J6: I2C Address Hardware Setting (A1)
      4. 4.6.4 External I2C Lines and Terminal Block T1
      5. 4.6.5 VIN+/VIN– Input Filter (R1, R2, and C1)
      6. 4.6.6 Shunt Monitor Configuration and Terminal Blocks T3 and T4
  6. 5INA226EVM Software Setup
    1. 5.1 Hardware Requirements
    2. 5.2 Software Installation
  7. 6INA226EVM Software Overview
    1. 6.1 Starting the INA226EVM Software
    2. 6.2 Configuring the INA226EVM Software
      1. 6.2.1 I2C Address Selection
      2. 6.2.2 Configure Operating Mode
      3. 6.2.3 Set Conversion Times
      4. 6.2.4 Set Configuration Register
      5. 6.2.5 Configuring the Alert Pin
    3. 6.3 Using the INA226EVM Software
      1. 6.3.1 INA226 Bus Voltage, Shunt Voltage, Current, and Power Reading Bar
      2. 6.3.2 Calculation and Theory of Operation
      3. 6.3.3 Register Tab
      4. 6.3.4 Graph Tab
      5. 6.3.5 Auto-Write and the Supply Voltage
  8. 7INA226EVM Documentation
    1. 7.1 Schematic
    2. 7.2 PCB Layout
    3. 7.3 Bill of Materials
  9. 8Revision History

Software Installation

The INA226EVM software is included on the CD that is shipped with the EVM kit. It is also available through the INA226EVM product folder on the TI website. To install the software to a computer, insert the disc into an available CD-ROM drive. Navigate to the drive contents and open theINA226EVM software folder. Locate the compressed file (INA226EVM.zip) and open it using WinZIP® or a similar file compression program; extract the INA226EVM files into a specific INA226EVM folder (for example, C:\INA226EVM) on your hard drive.

After the files are extracted, navigate to the INA226EVM folder you created on the hard drive. Locate the setup.exe file and execute it to start the installation. Figure 5-1 shows the installation process.

GUID-D633D2E5-E880-46A0-BB6E-A21AD3D26F1A-low.pngFigure 5-1 INA226EVM Software Installation

After the installation process initializes, the user can select the directory in which to install the program; the default location is C:\Program Files\INA226\ and C:\Program Files\National Instruments\. Following this option, Figure 5-2 shows the two license agreements that must be accepted to continue the install. After accepting the Texas Instruments and National Instruments license agreements, Figure 5-3 shows the progress bar that opens and shows the installation of the software. After the installation process is complete, click Finish to close the window.

GUID-7622F6F8-F4E7-4FC2-9FF4-9C7CCB91FA8C-low.pngFigure 5-2 INA226EVM License Agreements
GUID-BBFA9CA2-60EC-4998-B29E-38E21EDC59B9-low.pngFigure 5-3 INA226EVM Software Installation Progress