SBOU113A June 2011 – January 2023
Table 3-1 lists the pinout for the 10-pin connector socket used to communicate between the INA226EVM and the SM-USB-DIG. It should be noted that the INA226EVM only uses the necessary I2C communication lines (pins 1 and 3) and the VDUT and GND pins (pin 6 and pin 8) to issue commands to the INA226 chip.
PIN ON J1 | SIGNAL | DESCRIPTION |
---|---|---|
1 | I2C_SCL | I2C Clock Signal (SCL) |
2 | CTRL/MEAS4 | GPIO: Control Output or Measure Input |
3 | I2C_SDA1 | I2C Data Signal (SDA) |
4 | CTRL/MEAS5 | GPIO: Control Output or Measure Input |
5 | SPI_DOUT1 | SPI Data Output (MOSI) |
6 | VDUT | Switchable DUT Power Supply: +3.3 V, +5 V, Hi-Z (Disconnected)(1) |
7 | SPI_CLK | SPI Clock Signal (SCLK) |
8 | GND | Power Return (GND) |
9 | SPI_CS1 | SPI Chip Select Signal ( CS) |
10 | SPI_DIN1 | SPI Data Input (MISO) |