SBOU187A april   2017  – april 2023 INA233

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 INA233EVM Kit Contents
    2. 1.2 Related Documentation from Texas Instruments
  4. 2INA233EVM Hardware
    1. 2.1 Theory of Operation for INA233 Hardware
    2. 2.2 Signal Definitions of H1 (10-Pin Connector Socket)
      1. 2.2.1 SM-USB-DIG Platform Description
  5. 3INA233EVM Hardware Setup
    1. 3.1 Electrostatic Discharge Warning
    2. 3.2 One-Time INA233EVM GUI Software Setup
      1. 3.2.1 Hardware Requirements
      2. 3.2.2 Software Installation
    3. 3.3 Configuration of INA233EVM Jumper Settings
    4. 3.4 Connecting the Hardware
      1. 3.4.1 System Power Up
    5. 3.5 INA233EVM Features
      1. 3.5.1 J3: I2C VS Control Setting
      2. 3.5.2 J1: I2C Address Hardware Setting (A0)
      3. 3.5.3 J2: I2C Address Hardware Setting (A1)
      4. 3.5.4 External I2C Lines and Test Points SCL and SDA
      5. 3.5.5 IN+/IN– Input Filter (R1, R2, and C1)
      6. 3.5.6 Shunt Monitor Configuration
  6. 4INA233EVM Software Overview
    1. 4.1 Starting the INA233EVM Software
    2. 4.2 Configuring the INA233EVM Software
      1. 4.2.1 I2C Address Selection
      2. 4.2.2 Set the Configuration Register (MFR_ADC_CONFIG)
        1. 4.2.2.1 Set Averaging Mode
        2. 4.2.2.2 Set Conversion Times
        3. 4.2.2.3 Set Operating Mode
      3. 4.2.3 Set Calibration Register (MFR_CALIBRATION)
      4. 4.2.4 Set the MFR_DEVICE_CONFIG Register
      5. 4.2.5 Set the MFR_ALERT_MASK
      6. 4.2.6 Set the Warning Limit Registers
    3. 4.3 Using the INA233EVM Software
      1. 4.3.1 Read Data Tab
      2. 4.3.2 Status Register Tab
      3. 4.3.3 Register Map Tab
      4. 4.3.4 Plots Tab
  7. 5INA233EVM Documentation
    1. 5.1 Schematic
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials
  8. 6Revision History

SM-USB-DIG Platform Description

Figure 2-3 shows the block diagram for the SM-USB-DIG Platform. This platform is a general-purpose data acquisition system that is used on several different Texas Instruments evaluation modules. The details of its operation are included in a separate document, SBOU098 (available for download at www.ti.com). The block diagram shown in Figure 2-3 gives a brief overview of the platform. The primary control device on the SM-USB-DIG Platform is the TUSB3210. The TUSB3210 is an 8052 microcontroller that has an onboard USB interface. The microcontroller receives information from the host computer that it interprets into power, I2C, SPI, and other digital I/O patterns. During the digital I/O transaction, the microcontroller reads the response of any device connected to the I/O interface. The response from the device is sent back to the PC where it is interpreted by the host computer.

GUID-FFD1601D-94A1-4225-A9BF-F73F79149F8C-low.svg Figure 2-3 SM-USB-DIG Platform Block Diagram