SBOU312 august   2023 ISOTMP35 , ISOTMP35-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  8. 2Hardware
    1. 2.1 Overview
    2. 2.2 High Voltage Connection Setup Guide
      1. 2.2.1 Detaching the Sensor
      2. 2.2.2 Attaching Sensor Section to High Voltage Heat Source
    3. 2.3 Perforations
    4. 2.4 Status LEDs & Subregulator
    5. 2.5 Programming Header
    6. 2.6 Pushbutton Switch
    7. 2.7 RC Filter
  9. 3Software
    1. 3.1 Software Download
      1. 3.1.1 Online Software
      2. 3.1.2 Offline Software
    2. 3.2 Home Tab
    3. 3.3 Data Capture Tab
    4. 3.4 Collateral Tab
  10. 4Hardware Design Files
    1. 4.1 ISOTMP35BEVM Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Specification

The controller side and the sensor breakout side of the EVM have different temperature limits, as shown in Table 1-2. The MSP430 limits the controller side temperature limits. The sensor breakout side temperature is limited by the ISOTMP35.

Table 1-2 ISOTMP35BEVM Temperature Limits
BOARD SECTION CONDITIONS TEMPERATURE RANGE
Controller board Recommended operating free-air temperature, TA -40°C to 85°C
Absolute maximum junction temperature, TJ (MAX) 95°C
ISOTMP35 breakout board Recommended operating free-air temperature, TA -40°C to 150°C
Absolute maximum junction temperature, TJ (MAX) -60°C to 155°C