SBOU312 august   2023 ISOTMP35 , ISOTMP35-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  8. 2Hardware
    1. 2.1 Overview
    2. 2.2 High Voltage Connection Setup Guide
      1. 2.2.1 Detaching the Sensor
      2. 2.2.2 Attaching Sensor Section to High Voltage Heat Source
    3. 2.3 Perforations
    4. 2.4 Status LEDs & Subregulator
    5. 2.5 Programming Header
    6. 2.6 Pushbutton Switch
    7. 2.7 RC Filter
  9. 3Software
    1. 3.1 Software Download
      1. 3.1.1 Online Software
      2. 3.1.2 Offline Software
    2. 3.2 Home Tab
    3. 3.3 Data Capture Tab
    4. 3.4 Collateral Tab
  10. 4Hardware Design Files
    1. 4.1 ISOTMP35BEVM Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Device Information

ISOTMP35 is an isolated, linear analog output, temperature sensor designed to be connected directly to a high voltage heat source. The analog output is proportional to the ambient temperature, with a slope of +10mV/°C over the full sensor temperature range. A quick snapshot of key device specifications is shown in Table 2-3.

Table 1-3 ISOTMP35 Specifications
DEVICE SPECIFICATION VALUE
Operating temperature range -40°C to 150°C
Temperature accuracy (0°C to 70°C) ±1.0°C
Temperature accuracy (-40°C to 150°C) ±2.0°C
Maximum output current 500uA
Maximum capacitive load 1000 pF
Supply voltage range 2.3 V to 5.5 V