SCEA047B November   2013  – November 2022 SN74LV1T00 , SN74LV1T02 , SN74LV1T04 , SN74LV1T08 , SN74LV1T32 , SN74LV1T86

 

  1.   No Title
  2. 1Advantages of Using the LVxT Gates and Buffers to Translate
  3. 2Translating Down
  4. 3Translating Up
  5. 4Example Application 1: PWM with Filter
  6. 5Example Application 2: PGOOD Circuit
  7. 6Conclusion
  8. 7Revision History

Advantages of Using the LVxT Gates and Buffers to Translate

Many Common Functions Supported

The LVxT family includes many common logic gates such as AND, NAND, OR, NOR, XOR, and XNOR functions. We also offer configurable gates that provide the greatest flexibility. See our full portfolio of translating gates here.

Simplified System Design

Because only one supply is required for operation, the LVxT family of logic can be used to reduce the number of supply rails required in some systems.

Reduced Design Size

The LVxT family are available in the surface mount DBV (SOT-23) and DCK (SC70) packages and replace both a logic function and voltage translator reducing BOM count and overall solution size.

No Pull-ups or Pull-downs Required

Unlike open-drain translators, no external resistors are required for voltage translation.

Over-voltage Tolerant Inputs

All LVxT devices support up to 5.5-V input signals independent of supply voltage allowing for simple down-translation.

Mixed Mode Operation

Inputs can be at different voltages, allowing for logic using signals from different voltage domains.