SCEA047B November   2013  – November 2022 SN74LV1T00 , SN74LV1T02 , SN74LV1T04 , SN74LV1T08 , SN74LV1T32 , SN74LV1T86

 

  1.   No Title
  2. 1Advantages of Using the LVxT Gates and Buffers to Translate
  3. 2Translating Down
  4. 3Translating Up
  5. 4Example Application 1: PWM with Filter
  6. 5Example Application 2: PGOOD Circuit
  7. 6Conclusion
  8. 7Revision History

Conclusion

When a logic function and voltage translation are required together, the LVxT family of devices provides a simple and small solution, whether translating up, down, or even both in some cases.

There will be a small amount of extra power consumption when translating up: consult the datasheet specs if the power consumption is critical, as in a battery-powered device. For the most power efficient solution, see our line of active dual supply translators here.