SCEA143 December 2023 SN74AVC8T245 , SN74AVC8T245-Q1 , SN74AXC8T245 , SN74AXC8T245-Q1 , TXV0106 , TXV0106-Q1 , TXV0108 , TXV0108-Q1
Parameter - 560Mbps | TXV (V) | Competitor (V) | Valid Levels (V) {0.7*Vcco and 0.3*Vcco} |
---|---|---|---|
VOH | 2.6 | 1.8 | > 2.31 |
VOL | 0.032 | 1.3 | < 0.99 |
For interfaces higher than 560Mbps (280 MHz), Figure 3-11 shows typical bench data with TXV (1.8 V red inputs, 3.6 V green outputs) running at 600Mbps (300 MHz) with VOH / VOL levels at 2.2 V and 0.3 V respectively, measuring low propagation delay (as fast as 1 ns), with 15 pF load.
For typical applications such as 3.3 V, TI’s TXV0108 measured faster data throughput with stable outputs while competitor can fail with unstable outputs as shown in Table 3-5, with damages prevalent. Switching around 1/2 of the output's Vcc can lead to increased current draw with the likelihood of damaging the device if above the absolute maximum ratings. Refer to Implications of Slow or Floating CMOS Inputs, for additional information.